text.skipToContent text.skipToNavigation
Caged Ball LM Guide Miniature
Model No.
2SRS12GMUU+220LM
Ship Date
Click below and Login
Contact Us
Price
Click below and Login
Contact Us

If any of the LM rail mounting holes of an LM Guide is filled with cutting chips or foreign material, they may enter the LM block structure.Entrance of such foreign material can be prevented by covering each LM rail mounting hole with the dedicated cap C.Please select the Model No."C3" and order it for 9 per 1 LM rail if you purchase the dedicated cap C.

  • You may specify the product with rail length less than 220mm.
    The rail length must be specified over the value of multiply block length and number of block.
  • Rail Length
    mm
  • G Dimension
    mm
  • G' Dimension
    mm
MODEL NO. 12 BLOCK TYPE GM: STANDARD TYPE FULL BALL
BLOCK QTY (PC) 2 TYPE OF SEAL UU: END SEAL
CLEARANCE BLOCK RAIL MATERIAL M
RAIL LENGTH (mm) 220 G DIMENSION (mm) 10
ACCURACY SYMBOL BLOCK SURFACE TREAT
RAIL SURFACE TREAT SPECIAL LUBRICATION AFF: FOR CLEAN ENVIRONMENT (LITHIUM-BASED)
GREASE NIPPLE QZ LUBRICATOR
NO. OF RAILS SYMBOL ANTI CORROSION