text.skipToContent text.skipToNavigation
Rolled Ball Screw Nut
Model No.
BTK1208V-2.6ZZ+332LT-H1K
Ship Date
Click below and Login
Contact Us
Price
Click below and Login
Contact Us
  • Please contact us if you wish to customize the screw shaft total length and the shaft terminal shape.
  • Overall Length
SHAFT DIAMETER 12 LEAD (mm) 8
NUMBER OF START TWIST DIRECTION
NUT TYPE (1) BTK NUT CATEGORIZE (1) V
CIRCUIT QTY (1) 2.6 NUT QTY (1) 1
TYPE OF SEAL (1) ZZ: BRUSH SEAL CLEARANCE (1)
NUT MATERIAL NUT TYPE (2)
NUT CATEGORIZE (2) CIRCUIT QTY (2)
NUT QTY (2) TYPE OF SEAL (2)
CLEARANCE (2) MATERIAL CLS (2)
OTHER NUT QTY OVERALL LENGTH (mm) 332
STANDARD SYMBOL END SHAPE(LONG) H1
END SHAPE(SHORT) K: Recommended Shapes of the Shaft Ends (Supported side) DIRECTION OF FLANGE
THREAD LENGTH (mm) 279 ACCURACY SYMBOL
SHAFT MATERIAL SPECIAL CONF DIV NUT
SHAFT MCNG CATE TIP END MIN DIM
SURFACE TREAT NUT SURFACE TREAT SHAFT
BALL ONLY SUS METAL END CAP
WITH STANDARD NIPPLE SPECIAL LUBRICATION
OTHER SPECIAL ITEMS NON-STD ACCESSORIES
QZ LUBRICATOR (1)