- Log In
-
Find/Order
- Find by Model No.
Find by Conditions
Find by Dimensions
- Your List
-
History
- CAD
-
Life Calculator
- Contact Us
Added to Cart
- Rolled Ball Screw Nut
- Model No.
- BTK1404V-3.6+363LT
- Ship Date
- Click below and Login
- Contact Us
- Price
- Click below and Login
- Contact Us
- Please contact us if you wish to customize the screw shaft total length and the shaft terminal shape.
-
Overall Length
SHAFT DIAMETER | 14 | LEAD (mm) | 4 |
---|---|---|---|
NUMBER OF START | TWIST DIRECTION | ||
NUT TYPE (1) | BTK | NUT CATEGORIZE (1) | V |
CIRCUIT QTY (1) | 3.6 | NUT QTY (1) | 1 |
TYPE OF SEAL (1) | CLEARANCE (1) | ||
NUT MATERIAL | NUT TYPE (2) | ||
NUT CATEGORIZE (2) | CIRCUIT QTY (2) | ||
NUT QTY (2) | TYPE OF SEAL (2) | ||
CLEARANCE (2) | MATERIAL CLS (2) | ||
OTHER NUT QTY | OVERALL LENGTH (mm) | 363 | |
STANDARD SYMBOL | END SHAPE(LONG) | ||
END SHAPE(SHORT) | DIRECTION OF FLANGE | ||
THREAD LENGTH (mm) | 363 | ACCURACY SYMBOL | |
SHAFT MATERIAL | SPECIAL CONF DIV NUT | ||
SHAFT MCNG CATE | TIP END MIN DIM | ||
SURFACE TREAT NUT | SURFACE TREAT SHAFT | ||
BALL ONLY SUS | METAL END CAP | ||
WITH STANDARD NIPPLE | SPECIAL LUBRICATION | ||
OTHER SPECIAL ITEMS | NON-STD ACCESSORIES | ||
QZ LUBRICATOR (1) |