text.skipToContent text.skipToNavigation
Actuator
Model No.
KRF4-06-0100A-0-A0-GR
Ship Date
Click below and Login
Contact Us
Price
Click below and Login
Contact Us
MODEL NO. 4 LEAD (mm) 6
DESIGN SIGN A STROKE(STANDARD) (mm) 100
STROKE(NON-STD) 0 W/O MOTOR/CONTROLLER 0
INTERMEDIATE FLANGE A0 OPTION 1 GR
OPTION 2 OPTION 3(SENSOR)
OPTION 4 FIXED TYPE OF SCREW
OTHER SPECIAL ITEMS RATED OUTPUT/MOTOR
DIRECTION OF CABLE HOME SENSOR SYSTEM
AMPLIFIER VOLTAGE LENGTH OF CABLE