- Log In
-
Find/Order
- Find by Model No.
Find by Conditions
Find by Dimensions
- Your List
-
History
- CAD
-
Life Calculator
- Contact Us
Added to Cart
- LM Guide(full-ball type) Global Standard size
- Model No.
- HSR15A1QZSS+1120L
- Ship Date
- Click below and Login
- Contact Us
- Price
- Click below and Login
- Contact Us
If any of the LM rail mounting holes of an LM Guide is filled with cutting chips or foreign material, they may enter the LM block structure.Entrance of such foreign material can be prevented by covering each LM rail mounting hole with the dedicated cap C.Please select the Model No."C4" and order it for 19 per 1 LM rail if you purchase the dedicated cap C.
MODEL NO. | 15 | BLOCK TYPE | A: FLANGED (TAP HOLE) |
---|---|---|---|
BLOCK QTY (PC) | 1 | TYPE OF SEAL | SS: END+SIDE(+INNER) |
CLEARANCE | BLOCK RAIL MATERIAL | ||
RAIL LENGTH (mm) | 1120 | G DIMENSION (mm) | 20 |
ACCURACY SYMBOL | BLOCK SURFACE TREAT | ||
RAIL SURFACE TREAT | SPECIAL LUBRICATION | AFB-LF:OMNIPOTENT (LITHIUM-BASED) | |
GREASE NIPPLE | QZ LUBRICATOR | QZ: QZ LUBRICATOR | |
NO. OF RAILS SYMBOL | ANTI CORROSION |