text.skipToContent text.skipToNavigation
Rolled Screw
Model No.
TS2010+1500L
Ship Date
Click below and Login
Contact Us
Price
Click below and Login
Contact Us
SHAFT DIAMETER 20 LEAD (mm) 10
NUMBER OF START TWIST DIRECTION
CLEARANCE (1) OVERALL LENGTH (mm) 1500
STANDARD SYMBOL END SHAPE(LONG)
END SHAPE(SHORT) THREAD EFFECTIVE L
ACCURACY SYMBOL SPCL CONF DIV AXIS
END MCNG MIN DIAM SURFACE TREAT SHAFT
OTHER SPECIAL ITEMS NON-STD ACCESSORIES