text.skipToContent text.skipToNavigation
Rolled Screw
Model No.
TS2806+2000L
Ship Date
Click below and Login
Contact Us
Price
Click below and Login
Contact Us
SHAFT DIAMETER 28 LEAD (mm) 6
NUMBER OF START TWIST DIRECTION
CLEARANCE (1) OVERALL LENGTH (mm) 2000
STANDARD SYMBOL END SHAPE(LONG)
END SHAPE(SHORT) THREAD EFFECTIVE L
ACCURACY SYMBOL SPCL CONF DIV AXIS
END MCNG MIN DIAM SURFACE TREAT SHAFT
OTHER SPECIAL ITEMS NON-STD ACCESSORIES