text.skipToContent text.skipToNavigation
Ball Screw Finished Shaft Ends
Model No.
BNK0501-3G0+127LC3Y
Ship Date
Click below and Login
Contact Us
Price
Click below and Login
Contact Us
SHAFT DIAMETER 5 LEAD (mm) 1
NUMBER OF START TWIST DIRECTION
NUT TYPE (1) BNK NUT CATEGORIZE (1)
CIRCUIT QTY (1) 3 NUT QTY (1) 1
TYPE OF SEAL (1) CLEARANCE (1) G0: UNDER 0mm (Precision)
NUT MATERIAL NUT TYPE (2)
NUT CATEGORIZE (2) CIRCUIT QTY (2)
NUT QTY (2) TYPE OF SEAL (2)
CLEARANCE (2) MATERIAL CLS (2)
OTHER NUT QTY OVERALL LENGTH (mm) 127
STANDARD SYMBOL Y: Shaft end finished END SHAPE(LONG)
END SHAPE(SHORT) DIRECTION OF FLANGE
THREAD LENGTH (mm) ACCURACY SYMBOL C3
SHAFT MATERIAL SPECIAL CONF DIV NUT
SHAFT MCNG CATE END MCNG MIN DIAM
SURFACE TREAT NUT SURFACE TREAT SHAFT
BALL ONLY SUS METAL END CAP
WITH STANDARD NIPPLE SPECIAL LUBRICATION
OTHER SPECIAL ITEMS NON-STD ACCESSORIES
QZ LUBRICATOR (1)