- Log In
-
Find/Order
- CAD
-
Life Calculator
- Contact Us
-
Select Language
Added to Cart
- Ball Screw Finished Shaft Ends
- Model No.
- BNK1010-1.5RRG2+240LC7-Y
- Ship Date
- Click below and Login
- Contact Us
- Price
- Click below and Login
- Contact Us
SHAFT DIAMETER | 10 | LEAD (mm) | 10 |
---|---|---|---|
NUMBER OF START | TWIST DIRECTION | ||
NUT TYPE (1) | BNK | NUT CATEGORIZE (1) | |
CIRCUIT QTY (1) | 1.5 | NUT QTY (1) | 1 |
TYPE OF SEAL (1) | RR: LABYRINTH SEAL | CLEARANCE (1) | G2: 0-0.02mm (Precision) |
NUT MATERIAL | NUT TYPE (2) | ||
NUT CATEGORIZE (2) | CIRCUIT QTY (2) | ||
NUT QTY (2) | TYPE OF SEAL (2) | ||
CLEARANCE (2) | MATERIAL CLS (2) | ||
OTHER NUT QTY | OVERALL LENGTH (mm) | 240 | |
STANDARD SYMBOL | Y: Shaft end finished | END SHAPE(LONG) | |
END SHAPE(SHORT) | DIRECTION OF FLANGE | ||
THREAD LENGTH (mm) | ACCURACY SYMBOL | C7 | |
SHAFT MATERIAL | SPECIAL CONF DIV NUT | ||
SHAFT MCNG CATE | END MCNG MIN DIAM | ||
SURFACE TREAT NUT | SURFACE TREAT SHAFT | ||
BALL ONLY SUS | METAL END CAP | ||
WITH STANDARD NIPPLE | SPECIAL LUBRICATION | ||
OTHER SPECIAL ITEMS | NON-STD ACCESSORIES | ||
QZ LUBRICATOR (1) |