text.skipToContent text.skipToNavigation

2,479 Products found

Sort

If you have trouble using the filters, please refer to the " Product Selection Guide ."

  • SET/SEPARATE ITEM

  • SERIES

  • MODEL NO.

  • Overall Screw Shaft Length

    • mm
      -
      mm
      Please input the required length at the input field "From" once you fixed the length.
      Ex) If you need a product with rail length 1018mm, please input 1018mm on "From" field, then you may find the product you need.
  • SHAFT DIAMETER (mm)

  • BALL SCREW LEAD (mm)

  • AXIAL GAP

  • ACCURACY

  • GREASE

  • DUST PROOF OPTION

  • AXIS END SHAPE(FIXED SIDE)

  • AXIS END SHAPE(SUPPORT SIDE)

  • DIRECTION OF NUT FLANGE

Ball Screw Finished Shaft Ends

BNK0401-3G0+127LC3Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0401-3G0+127LC5Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0401-3G0+77LC3-Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0401-3G0+77LC5Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0401-3G0+97LC3Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0401-3G0+97LC5Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0401-3G2+127LC7Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0401-3G2+77LC7Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0401-3G2+97LC7Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0501-3G0+127LC3Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0501-3G0+127LC5Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0501-3G0+77LC3Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0501-3G0+77LC5Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0501-3G0+97LC3Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0501-3G2+127LC7Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0501-3G2+77LC7Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0501-3G2+97LC7Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0601-3G0+100LC3Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0601-3G0+100LC5Y

Ship Date
Click below and Login
Price
Click below and Login

Ball Screw Finished Shaft Ends

BNK0601-3G0+130LC3Y

Ship Date
Click below and Login
Price
Click below and Login

Please contact us for addition help.


TOP