- Log In
-
Find/Order
- CAD
-
Life Calculator
- Contact Us
-
Select Language
Added to Cart
- Actuator
- Model No.
- KRF5-06-0100A-0-A0-GR
- Ship Date
- Click below and Login
- Contact Us
- Price
- Click below and Login
- Contact Us
MODEL NO. | 5 | LEAD (mm) | 6 |
---|---|---|---|
DESIGN SIGN | A | STROKE(STANDARD) (mm) | 100 |
STROKE(NON-STD) | 0 | W/O MOTOR/CONTROLLER | 0 |
INTERMEDIATE FLANGE | A0 | OPTION 1 | GR |
OPTION 2 | OPTION 3(SENSOR) | ||
OPTION 4 | FIXED TYPE OF SCREW | ||
OTHER SPECIAL ITEMS | RATED OUTPUT/MOTOR | ||
DIRECTION OF CABLE | HOME SENSOR SYSTEM | ||
AMPLIFIER VOLTAGE | LENGTH OF CABLE |