text.skipToContent text.skipToNavigation
Caged Ball LM Guide Actuator
Model No.
SKR2001A-0030-0-00A0
Ship Date
Click below and Login
Contact Us
Price
Click below and Login
Contact Us
MODEL NO. 20 LEAD (mm) 1
TYPE OF INNER BLOCK A: 1 LONG BLOCK NUT&SHAFT PLATING
BALL ONLY SUS SPECIAL INNER BLOCK
STROKE(STANDARD) (mm) 30 RAIL MATERIAL CLS
RAIL SURFACE TREAT SPECIAL SHAPE /RAIL
END DIM MOTOR SIDE OPP MOTOR END DIM
ACCURACY W/O MOTOR/CONTROLLER 0
B/S W/ END MACHINING SPECIAL LUBRICATION
MOUNTING POSITION COVER 0: NO COVER
SENSOR OPTION 0: No Sensor Rail Attached HOUSING-A OPTION A
INTERMEDIATE FLANGE 0 OTHER SPECIAL ITEMS
OTHER ACCESSORIES PARTS FOR MOTOR SIDE
MOTOR PURCHASE/SUPPL STROKE(NON-STD) 0.00
FOR HS(FOR SALES DEP RATED OUTPUT/MOTOR
MOUNTING MOTOR DIRECTION OF CABLE
HOME SENSOR SYSTEM AMPLIFIER VOLTAGE
TYPE/LENGTH OF CABLE NO. OF AXIAL