text.skipToContent text.skipToNavigation
LM Guide(full-ball type) Radial Type
Model No.
SR15TB1+1000LY
Ship Date
Click below and Login
Contact Us
Price
Click below and Login
Contact Us

If any of the LM rail mounting holes of an LM Guide is filled with cutting chips or foreign material, they may enter the LM block structure.Entrance of such foreign material can be prevented by covering each LM rail mounting hole with the dedicated cap C.Please select the Model No."C3" and order it for 17 per 1 LM rail if you purchase the dedicated cap C.

  • You may specify the product with rail length less than 1000mm.
    The rail length must be specified over the value of multiply block length and number of block.
  • Rail Length
    mm
  • G Dimension
    mm
  • G' Dimension
    mm
MODEL NO. 15 BLOCK TYPE TB: FLANGED LONG BLOCK
BLOCK QTY (PC) 1 TYPE OF SEAL
CLEARANCE BLOCK RAIL MATERIAL
RAIL LENGTH (mm) 1000 G DIMENSION (mm) 20
ACCURACY SYMBOL BLOCK SURFACE TREAT
RAIL SURFACE TREAT SPECIAL LUBRICATION AFB-LF:OMNIPOTENT (LITHIUM-BASED)
GREASE NIPPLE PB1021B: DRIVING NIPPLE QZ LUBRICATOR
NO. OF RAILS SYMBOL ANTI CORROSION